Energy Distribution
XT4S 250 Ekip Dip LSIG In=250A 4p F F
₹42,450.97
Product Id
1SDA100225R1
C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A
More about XT4S 250 Ekip Dip LSIG In=250A 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | India |
| Electrical Durability | 120 cycles per hour |
| Package Gross Weight | 3.5 kilogram |
| Package Height | 210 millimetre |
| Package Length | 168 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Rated Voltage (Ur) | 690 volt AC |
| Size | XT4S |
| Sub-type | XT4 |
| Rated Operational Voltage | 690 volt AC |
| Release Type | EL |
| Invoice Description | XT4S 250 Ekip Dip LSIG In=250A 4p F F |
| Extended Product Type | XT4S 250 Ekip Dip LSIG In=250A 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹42,450.97 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹42,450.97 Free delivery |
Write Your Own Review


