Energy Distribution
XT5N 400 TMA 400-4000 4p F F InN=100%In
₹28,930.00
Product Id
1SDA100385R1
C.BREAKER TMAX XT5N 400 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 400 I3=2000...4000 A FULLY RATED NEUTRAL XT5
More about XT5N 400 TMA 400-4000 4p F F InN=100%In
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 120 cycles per hour |
| Package Gross Weight | 6.088 kilogram |
| Package Height | 245 millimetre |
| Package Length | 285 millimetre |
| Package Width | 250 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 70 kiloampere |
| Rated Short-time Withstand Current (Icw) | 5 kiloampere |
| Rated Uninterrupted Current (Iu) | 400 ampere |
| Sub-type | XT5 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC60947-2 |
| Release Type | TM |
| Invoice Description | XT5N 400 TMA 400-4000 4p F F InN=100%In |
| Extended Product Type | XT5N 400 TMA 400-4000 4p F F InN=100%In |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28,930.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹31,337.00 Free delivery | ||||
| ₹33,295.59 Free delivery | ||||
| ₹34,275.00 Free delivery | ||||
| ₹35,743.79 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28,930.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹31,337.00 Free delivery | ||||
| ₹33,295.59 Free delivery | ||||
| ₹34,275.00 Free delivery | ||||
| ₹35,743.79 Free delivery |
Write Your Own Review


