Energy Distribution
XT5N 630 Ekip Dip LS/I In=630 4p F F
₹46,001.59
Product Id
1SDA100397R1
C.BREAKER TMAX XT5N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
More about XT5N 630 Ekip Dip LS/I In=630 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Electrical Durability | 5000 cycle |
| Package Gross Weight | 6.888 kilogram |
| Package Height | 245 millimetre |
| Package Length | 285 millimetre |
| Package Width | 250 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 70 kiloampere |
| Rated Short-time Withstand Current (Icw) | 6 kiloampere |
| Rated Uninterrupted Current (Iu) | 630 ampere |
| Sub-type | XT5 |
| Rated Operational Voltage | 690 volt AC |
| Release Type | EL |
| Invoice Description | XT5N 630 Ekip Dip LS/I In=630 4p F F |
| Extended Product Type | XT5N 630 Ekip Dip LS/I In=630 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46,001.59 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46,001.59 Free delivery |
Write Your Own Review


