Energy Distribution
XT5S 400 Ekip Dip LSIG In=400 3p F F
₹34,571.00
Product Id
1SDA100432R1
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 400
More about XT5S 400 Ekip Dip LSIG In=400 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Electrical Durability | 120 cycles per hour |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC |
Rated Uninterrupted Current (Iu) | 400 ampere |
Release Type | EL |
Sub-type | XT5 |
Standards | IEC 60947 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 250 millimetre |
Package Length | 285 millimetre |
Package Height | 245 millimetre |
Invoice Description | XT5S 400 Ekip Dip LSIG In=400 3p F F |
Product Range | SACE Tmax XT |
Package Gross Weight | 5.308 kilogram |
Extended Product Type | XT5S 400 Ekip Dip LSIG In=400 3p F F |
Rated Short-time Withstand Current (Icw) | 6 kiloampere |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹34,571.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹34,571.00
Free delivery
|
|
Write Your Own Review