Energy Distribution
XT6N 800 TMA 800-8000 4p F F InN=100%In
₹43,488.00
Product Id
1SDA100731R1
C.BREAKER TMAX XT6N 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 800 I3=4000...8000 A FULLY RATED NEUTRAL
More about XT6N 800 TMA 800-8000 4p F F InN=100%In
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Electrical Durability | 5000 cycle |
| Package Gross Weight | 14 kilogram |
| Package Height | 285 millimetre |
| Package Length | 370 millimetre |
| Package Width | 305 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 70 kiloampere |
| Rated Short-time Withstand Current (Icw) | 10 kiloampere |
| Rated Uninterrupted Current (Iu) | 800 ampere |
| Sub-type | XT6 |
| Rated Operational Voltage | 690 volt AC |
| Release Type | TM |
| Setting Range | 560…800 ampere |
| Invoice Description | XT6N 800 TMA 800-8000 4p F F InN=100%In |
| Extended Product Type | XT6N 800 TMA 800-8000 4p F F InN=100%In |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹43,488.00 Free delivery | ||||
| ₹44,848.00 Free delivery | ||||
| ₹46,206.20 Free delivery | ||||
| ₹49,603.72 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹43,488.00 Free delivery | ||||
| ₹44,848.00 Free delivery | ||||
| ₹46,206.20 Free delivery | ||||
| ₹49,603.72 Free delivery |
Write Your Own Review


