Energy Distribution
XT6D 800 4p F F
Out of stock
Product Id
1SDA100786R1
SWITCH-DISCONNECTOR TMAX XT6D 800 FIXED FOUR-POLE WITH FRONT TERMINALS
More about XT6D 800 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Electrical Durability | 5000 cycle |
| Package Gross Weight | 11.416 kilogram |
| Package Height | 285 millimetre |
| Package Length | 370 millimetre |
| Package Width | 305 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | 10 kiloampere |
| Rated Uninterrupted Current (Iu) | 800 ampere |
| Rated Voltage (Ur) | 690 volt |
| Sub-type | XT6 |
| Invoice Description | XT6D 800 4p F F |
| Extended Product Type | XT6D 800 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


