XT7S 1000 Ekip Touch LSIG In1000A 4p F F
Out of stock
Product Id
1SDA101131R1
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSIG R 1000
More about XT7S 1000 Ekip Touch LSIG In1000A 4p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Electrical Durability | 120 cycles per hour |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC |
Rated Uninterrupted Current (Iu) | 1000 ampere |
Release Type | EL |
Sub-type | XT7 |
Standards | IEC60947-2 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 360 millimetre |
Package Length | 360 millimetre |
Package Height | 350 millimetre |
Invoice Description | XT7S 1000 Ekip Touch LSIG In1000A 4p F F |
Product Range | TMax XT |
Package Gross Weight | 14 kilogram |
Extended Product Type | XT7S 1000 Ekip Touch LSIG In1000A 4p F F |
Rated Short-time Withstand Current (Icw) | 20 kiloampere |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review