Energy Distribution
KIT EF XT6 4pcs 800A
₹3,268.66
Product Id
1SDA104737R1
EXTENDED FRONT TERMINALS 4pcs XT6 800A
More about KIT EF XT6 4pcs 800A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.649 kilogram |
| Package Height | 180 millimetre |
| Package Length | 225 millimetre |
| Package Width | 120 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC, UL |
| Invoice Description | KIT EF XT6 4pcs 800A |
| Extended Product Type | KIT EF XT6 4pcs 800A |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,268.66 Free delivery | ||||
| ₹3,878.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,656.47 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,657.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹5,191.07 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,268.66 Free delivery | ||||
| ₹3,878.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,656.47 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,657.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹5,191.07 Free delivery |
Write Your Own Review


