Energy Distribution
RHD XT5 F/P STAND. DIRECT
₹2,809.17
Product Id
1SDA104826R1
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT ON C.BREAKER FIXED-PLUG-IN XT5
More about RHD XT5 F/P STAND. DIRECT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 95 millimetre |
| Package Length | 150 millimetre |
| Package Width | 105 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC, UL |
| Invoice Description | RHD XT5 F/P STAND. DIRECT |
| Extended Product Type | RHD XT5 F/P STAND. DIRECT |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,809.17 Free delivery | ||||
| ₹2,553.52 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,012.00 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,809.17 Free delivery | ||||
| ₹2,553.52 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,012.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


