Energy Distribution
RHE XT7 F/W STAND. RETURNED
₹7,328.00
Product Id
1SDA104863R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-WITHDRAWABLE XT7
More about RHE XT7 F/W STAND. RETURNED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.467 kilogram |
| Package Height | 120 millimetre |
| Package Length | 485 millimetre |
| Package Width | 125 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | RHE XT7 F/W STAND. RETURNED |
| Extended Product Type | RHE XT7 F/W STAND. RETURNED |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,328.00 Free delivery | ||||
| ₹8,060.58 Free delivery | ||||
| ₹8,793.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,328.00 Free delivery | ||||
| ₹8,060.58 Free delivery | ||||
| ₹8,793.00 + ₹100.00 shipping |
Write Your Own Review


