Energy Distribution
MOE XT5 220...250V AC/DC Auto-Reset
₹29,564.00
Product Id
1SDA104885R1
MOTOR OPERATOR 220...250V AC-DC XT5 AUTO-RESET
More about MOE XT5 220...250V AC/DC Auto-Reset
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 1.428 kilogram |
| Package Height | 106 millimetre |
| Package Length | 149 millimetre |
| Package Width | 94 millimetre |
| Product Class | Accessory |
| Rated Voltage (Ur) | 220…250 volt AC |
| Standards | IEC60947-2 |
| Invoice Description | MOE XT5 220...250V AC/DC Auto-Reset |
| Extended Product Type | MOE XT5 220...250V AC/DC Auto-Reset |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹29,564.00 Free delivery | ||||
| ₹31,354.96 Free delivery | ||||
| ₹32,250.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹29,564.00 Free delivery | ||||
| ₹31,354.96 Free delivery | ||||
| ₹32,250.00 Free delivery |
Write Your Own Review


