Energy Distribution
YU XT5-XT6 24...30 Vac/dc
₹7,310.00
Product Id
1SDA104941R1
UNDERVOLTAGE RELEASE 24...30V AC-DC XT5-XT6
More about YU XT5-XT6 24...30 Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.115 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Accessory |
| Rated Voltage (Ur) | 24...30 volt AC |
| Standards | IEC60947-2 |
| Invoice Description | YU XT5-XT6 24...30 Vac/dc |
| Extended Product Type | YU XT5-XT6 24...30 Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,310.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,310.00 + ₹100.00 shipping |
Write Your Own Review


