Energy Distribution
YU-C XT5-XT6 F/P 24...30 Vac/dc
Product Id
1SDA104955R1
UNDERVOLTAGE RELEASE WIRED 24...30V AC-DC FOR C.BREAKER FIXED-PLUG-IN XT5-XT6
More about YU-C XT5-XT6 F/P 24...30 Vac/dc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 24...30 V AC 24...30 V DC |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 mm |
Package Length | 140 mm |
Package Height | 60 mm |
Invoice Description | YU-C XT5-XT6 F/P 24...30 Vac/dc |
Product Range | TMax XT |
Package Gross Weight | 0.115 kg |
Extended Product Type | YU-C XT5-XT6 F/P 24...30 Vac/dc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review