Energy Distribution

YU-C XT5-XT6 F/P 220..240Vac-220..250Vdc

₹8,036.98
    - +
    Product Id
    1SDA104958R1
    Sold and delivered by System Controls and Switchgears
    UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR C.BREAKER FIXED-PLUG-IN XT5-XT6

    More about YU-C XT5-XT6 F/P 220..240Vac-220..250Vdc

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAccessories for Tmax XT
    Country of OriginItaly - Imported by ABB India Limited
    Package Gross Weight0.15 kilogram
    Package Height60 millimetre
    Package Length140 millimetre
    Package Width110 millimetre
    Product ClassAccessory
    Rated Voltage (Ur)220...240 volt AC
    StandardsIEC60947-2
    Invoice DescriptionYU-C XT5-XT6 F/P 220..240Vac-220..250Vdc
    Extended Product TypeYU-C XT5-XT6 F/P 220..240Vac-220..250Vdc
    Total GST Percentage18.00
    HSN Number85389099
    All Offers
    SellerQtyPriceLanding Price
    System Controls and Switchgears
    94.8% of 100
    94.8% positive evaluations
    ₹8,036.98
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      System Controls and Switchgears
      94.8% of 100
      94.8% positive evaluations
      ₹8,036.98
      Free delivery
        Write Your Own Review
        You're reviewing:YU-C XT5-XT6 F/P 220..240Vac-220..250Vdc
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.