Energy Distribution
YU-C XT5-XT6 F/P 380...440 Vac
₹8,266.00
Product Id
1SDA104959R1
UNDERVOLTAGE RELEASE WIRED 380...440V AC FOR C.BREAKER FIXED-PLUG-IN XT5-XT6
More about YU-C XT5-XT6 F/P 380...440 Vac
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.129 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Accessory |
| Rated Voltage (Ur) | 380...440 volt AC |
| Standards | IEC60947-2 |
| Invoice Description | YU-C XT5-XT6 F/P 380...440 Vac |
| Extended Product Type | YU-C XT5-XT6 F/P 380...440 Vac |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,266.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,266.00 + ₹100.00 shipping |
Write Your Own Review


