Energy Distribution
KLC XT5-XT6 KE.LO. RONIS EQ.A 1228 OPxB
₹2,718.01
Product Id
1SDA105062R1
KEY LOCK RONIS EQUAL FELLOW A IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT5-XT6
More about KLC XT5-XT6 KE.LO. RONIS EQ.A 1228 OPxB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.064 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC, UL |
| Invoice Description | KLC XT5-XT6 KE.LO. RONIS EQ.A 1228 OPxB |
| Extended Product Type | KLC XT5-XT6 KE.LO. RONIS EQ.A 1228 OPxB |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,718.01 Free delivery | ||||
| ₹2,882.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,718.01 Free delivery | ||||
| ₹2,882.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


