Energy Distribution
KLC XT5-XT6 KE.LO. RONIS SE.1228 xCB
₹3,229.00
Product Id
1SDA105066R1
KEY LOCK RONIS SEVERAL 1228 IN OPEN FOR CIRCUIT-BREAKER XT5-XT6
More about KLC XT5-XT6 KE.LO. RONIS SE.1228 xCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.064 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC, UL |
| Invoice Description | KLC XT5-XT6 KE.LO. RONIS SE.1228 xCB |
| Extended Product Type | KLC XT5-XT6 KE.LO. RONIS SE.1228 xCB |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,229.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,229.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


