Energy Distribution
RHL XT5-XT6 KE.LO. RONIS SE.1228 RHx/FLD
₹2,586.56
Product Id
1SDA105081R1
KEY LOCK RONIS SEVERAL 1228 IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL XT5-XT6
More about RHL XT5-XT6 KE.LO. RONIS SE.1228 RHx/FLD
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 15 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC, UL |
| Invoice Description | RHL XT5-XT6 KE.LO. RONIS SE.1228 RHx/FLD |
| Extended Product Type | RHL XT5-XT6 KE.LO. RONIS SE.1228 RHx/FLD |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,586.56 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,586.56 Free delivery |
Write Your Own Review


