Energy Distribution
RHL XT7 KEY LOCK RONIS SEVERAL 1228
Out of stock
Product Id
1SDA105091R1
KEY LOCK RONIS SEVERAL 1228 IN OPEN FOR ROTARY HANDLE OPERATING MECH. XT7
More about RHL XT7 KEY LOCK RONIS SEVERAL 1228
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 15 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947 |
| Invoice Description | RHL XT7 KEY LOCK RONIS SEVERAL 1228 |
| Extended Product Type | RHL XT7 KEY LOCK RONIS SEVERAL 1228 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


