Energy Distribution
SLIM EKIP COM MODBUSRS-485 XT2-4 INT F/P
Out of stock
Product Id
1SDA105175R1
SLIM EKIP COM COMMUNICATION MODULE MODBUS RS-485 FOR FIXED/PLUG-IN CIRCUIT BREAKER XT2-XT4 INTERNALLY INSTALLED
More about SLIM EKIP COM MODBUSRS-485 XT2-4 INT F/P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 30 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | SLIM EKIP COM MODBUSRS-485 XT2-4 INT F/P |
| Extended Product Type | SLIM EKIP COM MODBUSRS-485 XT2-4 INT F/P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


