Energy Distribution
Ekip Cartridge 4 slots XT2-XT4-XT5
Out of stock
Product Id
1SDA105204R1
EKIP CARTRIDGE 4 SLOTS FOR COMMUNICATION MODULE XT2-XT4-XT5
More about Ekip Cartridge 4 slots XT2-XT4-XT5
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 30 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947 |
| Invoice Description | Ekip Cartridge 4 slots XT2-XT4-XT5 |
| Extended Product Type | Ekip Cartridge 4 slots XT2-XT4-XT5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


