T5X-HA400 PR222DS-LSIG In400 3p FF800VAC
Out of stock
Product Id
1SDA107746R1
C.BREAKER TMAX T5X-HA 400 800V FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS-LSIG R 400
More about T5X-HA400 PR222DS-LSIG In400 3p FF800VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | TMax T |
| Sub-type | T5 |
| Standards | IEC |
| Product Class | Moulded Case Circuit Breakers |
| Number Of Poles | 3 |
| Package Width | 248 millimetre |
| Package Length | 285 millimetre |
| Package Height | 240 millimetre |
| Invoice Description | T5X-HA400 PR222DS-LSIG In400 3p FF800VAC |
| Product Range | SACE Tmax T |
| Package Gross Weight | 5.1 kilogram |
| Extended Product Type | T5X-HA400 PR222DS-LSIG In400 3p FF800VAC |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review


