Energy Distribution
T4V-HA250 PR222DS-LSIG In250 3p FF800VAC
Out of stock
Product Id
1SDA107747R1
C.BREAKER TMAX T4V-HA 250 800V FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS-LSIG R 250
More about T4V-HA250 PR222DS-LSIG In250 3p FF800VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Invoice Description | T4V-HA250 PR222DS-LSIG In250 3p FF800VAC |
| Extended Product Type | T4V-HA250 PR222DS-LSIG In250 3p FF800VAC |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


