Energy Distribution

T5X-HA400 PR222DS-LSIG In400 4p FF800VAC

Out of stock
    Product Id
    1SDA113739R1
    C.BREAKER TMAX T5X-HA 400 800V FIXED FOUR-POLE WITH FRONT TERMINALS AND ELECTRONIC RELEASE IN AC PR222DS-LSIG R 400

    More about T5X-HA400 PR222DS-LSIG In400 4p FF800VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles4
    Country of OriginItaly - Imported by ABB India Limited
    Electrical DurabilityUe = 800 V 1000 cycle
    Package Gross Weight5.1 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(800 V AC) 18 kiloampere
    Rated Uninterrupted Current (Iu)400 ampere
    Rated Voltage (Ur)800 volt AC
    Sub-typeT5
    Rated Operational Voltage800 volt
    StandardsIEC
    Release TypeEL
    Invoice DescriptionT5X-HA400 PR222DS-LSIG In400 4p FF800VAC
    Extended Product TypeT5X-HA400 PR222DS-LSIG In400 4p FF800VAC
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T5X-HA400 PR222DS-LSIG In400 4p FF800VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.