Energy Distribution
T4V-HA250 PR222DS-LSIG In250 4p FF800VAC
Out of stock
Product Id
1SDA113740R1
C.BREAKER TMAX T4V-HA 250 800V FIXED FOUR-POLE WITH FRONT TERMINALS AND ELECTRONIC RELEASE IN AC PR222DS-LSIG R 250
More about T4V-HA250 PR222DS-LSIG In250 4p FF800VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy - Imported by ABB India Limited |
| Electrical Durability | Ue = 800 V 2000 cycle |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (800 V AC) 12 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Rated Voltage (Ur) | 800 volt AC |
| Sub-type | T4 |
| Rated Operational Voltage | 800 volt |
| Standards | IEC |
| Release Type | EL |
| Invoice Description | T4V-HA250 PR222DS-LSIG In250 4p FF800VAC |
| Extended Product Type | T4V-HA250 PR222DS-LSIG In250 4p FF800VAC |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


