Energy Distribution
SLIM Micro I/O XT2-XT4 F/P
Out of stock
Product Id
1SDA115512R1
MODUL SLIM MICRO I/O FOR FIXED/PLUG-IN C.BREAKER XT2-XT4 WITH EKIP TOUCH
More about SLIM Micro I/O XT2-XT4 F/P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 30 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Accessory |
| Standards | IEC, UL |
| Invoice Description | SLIM Micro I/O XT2-XT4 F/P |
| Extended Product Type | SLIM Micro I/O XT2-XT4 F/P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


