Energy Distribution
P1C 160 TMD 63-630 4p F F
₹6,138.36
Product Id
1SDA116244R1
C.BREAKER FORMULA DSP P1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
More about P1C 160 TMD 63-630 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 63A |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.4 kilogram |
| Package Height | 135 millimetre |
| Package Length | 143 millimetre |
| Package Width | 128 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 40 kiloampere |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P1C |
| Sub-type | P1 |
| Rated Operational Voltage | 500 volt AC |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 44.1…63 ampere |
| Invoice Description | P1C 160 TMD 63-630 4p F F |
| Extended Product Type | P1C 160 TMD 63-630 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,138.36 + <span class="price">₹80.00</span> shipping | ||||
| ₹6,350.76 + <span class="price">₹70.00</span> shipping | ||||
| ₹6,223.74 + <span class="price">₹250.00</span> shipping | ||||
| ₹6,549.61 Free delivery | ||||
| ₹6,562.45 + <span class="price">₹120.00</span> shipping | ||||
| ₹7,197.53 + <span class="price">₹150.00</span> shipping | ||||
| ₹8,045.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹9,917.77 Free delivery | ||||
| ₹21,381.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,138.36 + <span class="price">₹80.00</span> shipping | ||||
| ₹6,350.76 + <span class="price">₹70.00</span> shipping | ||||
| ₹6,223.74 + <span class="price">₹250.00</span> shipping | ||||
| ₹6,549.61 Free delivery | ||||
| ₹6,562.45 + <span class="price">₹120.00</span> shipping | ||||
| ₹7,197.53 + <span class="price">₹150.00</span> shipping | ||||
| ₹8,045.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹9,917.77 Free delivery | ||||
| ₹21,381.00 Free delivery |
Write Your Own Review


