Energy Distribution
P1N 160 TMD 40-450 3p F F
₹4,571.41
Product Id
1SDA116255R1
C.BREAKER FORMULA DSP P1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A
More about P1N 160 TMD 40-450 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Formula DSP |
| Size | P1N |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Voltage (Ur) | 500 volt AC |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Release Type | TM |
| Setting Range | 28…40 ampere |
| Sub-type | P1 |
| Standards | IEC |
| Product Class | Moulded Case Circuit Breakers |
| Number Of Poles | 3 |
| Package Width | 128 millimetre |
| Package Length | 143 millimetre |
| Package Height | 135 millimetre |
| Invoice Description | P1N 160 TMD 40-450 3p F F |
| Product Range | Formula DSP |
| Package Gross Weight | 1.1 kilogram |
| Extended Product Type | P1N 160 TMD 40-450 3p F F |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,571.41 Free delivery | ||||
| ₹4,572.00 + ₹100.00 shipping | ||||
| ₹5,015.00 Free delivery | ||||
| ₹4,573.00 + ₹450.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,571.41 Free delivery | ||||
| ₹4,572.00 + ₹100.00 shipping | ||||
| ₹5,015.00 Free delivery | ||||
| ₹4,573.00 + ₹450.00 shipping |
Write Your Own Review



