Energy Distribution
P1N 160 TMD 63-630 3p F F
₹5,942.24
Product Id
1SDA116257R1
C.BREAKER FORMULA DSP P1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
More about P1N 160 TMD 63-630 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 3 |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.1 kilogram |
| Package Height | 135 millimetre |
| Package Length | 143 millimetre |
| Package Width | 128 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P1N |
| Sub-type | P1 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 44.1…63 ampere |
| Invoice Description | P1N 160 TMD 63-630 3p F F |
| Extended Product Type | P1N 160 TMD 63-630 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,942.24 Free delivery | ||||
| ₹5,942.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹6,122.31 + <span class="price">₹600.00</span> shipping | ||||
| ₹6,867.00 Free delivery | ||||
| ₹8,436.19 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,942.24 Free delivery | ||||
| ₹5,942.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹6,122.31 + <span class="price">₹600.00</span> shipping | ||||
| ₹6,867.00 Free delivery | ||||
| ₹8,436.19 Free delivery |
Write Your Own Review


