Energy Distribution
P2C 250 TMD 200-2000 4p F F InN=100%
₹12,282.62
Product Id
1SDA116333R1
C.BREAKER FORMULA DSP P2C 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A FULLY RATED NEUTRAL
More about P2C 250 TMD 200-2000 4p F F InN=100%
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.1 kilogram |
| Package Height | 190 millimetre |
| Package Length | 155 millimetre |
| Package Width | 155 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 40 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P2C |
| Sub-type | P2 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 140…200 ampere |
| Invoice Description | P2C 250 TMD 200-2000 4p F F InN=100% |
| Extended Product Type | P2C 250 TMD 200-2000 4p F F InN=100% |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹12,282.62 + <span class="price">₹450.00</span> shipping | ||||
| ₹13,694.19 + <span class="price">₹450.00</span> shipping | ||||
| ₹14,637.90 Free delivery | ||||
| ₹15,056.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹15,125.83 + <span class="price">₹450.00</span> shipping | ||||
| ₹15,613.00 Free delivery | ||||
| ₹17,078.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹16,589.62 + <span class="price">₹600.00</span> shipping | ||||
| ₹20,062.00 Free delivery | ||||
| ₹22,859.52 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹12,282.62 + <span class="price">₹450.00</span> shipping | ||||
| ₹13,694.19 + <span class="price">₹450.00</span> shipping | ||||
| ₹14,637.90 Free delivery | ||||
| ₹15,056.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹15,125.83 + <span class="price">₹450.00</span> shipping | ||||
| ₹15,613.00 Free delivery | ||||
| ₹17,078.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹16,589.62 + <span class="price">₹600.00</span> shipping | ||||
| ₹20,062.00 Free delivery | ||||
| ₹22,859.52 Free delivery |
Write Your Own Review


