Energy Distribution
P2N 250 TMD 250-2500 3p F F
₹12,813.60
Product Id
1SDA116338R1
C.BREAKER FORMULA DSP P2N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A
More about P2N 250 TMD 250-2500 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 3 |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.7 kilogram |
| Package Height | 190 millimetre |
| Package Length | 155 millimetre |
| Package Width | 155 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P2N |
| Sub-type | P2 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 175…250 ampere |
| Invoice Description | P2N 250 TMD 250-2500 3p F F |
| Extended Product Type | P2N 250 TMD 250-2500 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹12,813.60 + <span class="price">₹450.00</span> shipping | ||||
| ₹14,314.34 Free delivery | ||||
| ₹13,880.58 + <span class="price">₹450.00</span> shipping | ||||
| ₹15,182.00 Free delivery | ||||
| ₹15,182.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹14,748.11 + <span class="price">₹600.00</span> shipping | ||||
| ₹15,247.90 + <span class="price">₹450.00</span> shipping | ||||
| ₹20,322.03 Free delivery | ||||
| ₹21,218.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹12,813.60 + <span class="price">₹450.00</span> shipping | ||||
| ₹14,314.34 Free delivery | ||||
| ₹13,880.58 + <span class="price">₹450.00</span> shipping | ||||
| ₹15,182.00 Free delivery | ||||
| ₹15,182.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹14,748.11 + <span class="price">₹600.00</span> shipping | ||||
| ₹15,247.90 + <span class="price">₹450.00</span> shipping | ||||
| ₹20,322.03 Free delivery | ||||
| ₹21,218.00 Free delivery |
Write Your Own Review


