Energy Distribution
P2N 250 TMD 250-2500 4p F F InN=100%
₹15,267.67
Product Id
1SDA116346R1
C.BREAKER FORMULA DSP P2N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL
More about P2N 250 TMD 250-2500 4p F F InN=100%
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.1 kilogram |
| Package Height | 190 millimetre |
| Package Length | 155 millimetre |
| Package Width | 155 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P2N |
| Sub-type | P2 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 175…250 ampere |
| Invoice Description | P2N 250 TMD 250-2500 4p F F InN=100% |
| Extended Product Type | P2N 250 TMD 250-2500 4p F F InN=100% |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,267.67 + <span class="price">₹450.00</span> shipping | ||||
| ₹17,976.12 Free delivery | ||||
| ₹18,320.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹18,575.32 + <span class="price">₹450.00</span> shipping | ||||
| ₹19,774.00 Free delivery | ||||
| ₹20,372.94 + <span class="price">₹600.00</span> shipping | ||||
| ₹20,973.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹28,072.71 Free delivery | ||||
| ₹60,520.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,267.67 + <span class="price">₹450.00</span> shipping | ||||
| ₹17,976.12 Free delivery | ||||
| ₹18,320.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹18,575.32 + <span class="price">₹450.00</span> shipping | ||||
| ₹19,774.00 Free delivery | ||||
| ₹20,372.94 + <span class="price">₹600.00</span> shipping | ||||
| ₹20,973.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹28,072.71 Free delivery | ||||
| ₹60,520.00 Free delivery |
Write Your Own Review


