Energy Distribution
P3N 400 TMA 320-3200 3p F F
₹14,204.01
+ ₹450.00 shipping
Product Id
1SDA116371R1
C.BREAKER FORMULA DSP P3N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200
More about P3N 400 TMA 320-3200 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P3N |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 400 ampere |
Release Type | TM |
Setting Range | 224…320 ampere |
Sub-type | P3 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | P3N 400 TMA 320-3200 3p F F |
Product Range | Formula DSP |
Package Gross Weight | 4.8 kilogram |
Extended Product Type | P3N 400 TMA 320-3200 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹14,204.01
+ ₹450.00 shipping
|
|
||
|
₹16,468.55
+ ₹100.00 shipping
|
|
||
|
₹17,747.00
Free delivery
|
|
||
|
₹17,803.84
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹14,204.01
+ ₹450.00 shipping
|
|
||
|
₹16,468.55
+ ₹100.00 shipping
|
|
||
|
₹17,747.00
Free delivery
|
|
||
|
₹17,803.84
+ ₹100.00 shipping
|
|
Write Your Own Review