Energy Distribution
P3N 400 TMA 400-4000 3p F F
₹17,708.00
Product Id
1SDA116372R1
C.BREAKER FORMULA DSP P3N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000
More about P3N 400 TMA 400-4000 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 3 |
| Country of Origin | India (IN) |
| Package Gross Weight | 4.8 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
| Rated Uninterrupted Current (Iu) | 400 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P3N |
| Sub-type | P3 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 280…400 ampere |
| Invoice Description | P3N 400 TMA 400-4000 3p F F |
| Extended Product Type | P3N 400 TMA 400-4000 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹17,708.00 Free delivery | ||||
| ₹18,887.00 Free delivery | ||||
| ₹19,477.79 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹17,708.00 Free delivery | ||||
| ₹18,887.00 Free delivery | ||||
| ₹19,477.79 Free delivery |
Write Your Own Review


