Energy Distribution
P3N 630 TMA 630-6300 3p F F
₹18,270.00
+ ₹450.00 shipping
Product Id
1SDA116373R1
C.BREAKER FORMULA DSP P3N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300
More about P3N 630 TMA 630-6300 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P3N |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 630 ampere |
Release Type | TM |
Setting Range | 441…630 ampere |
Sub-type | P3 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | P3N 630 TMA 630-6300 3p F F |
Product Range | Formula DSP |
Package Gross Weight | 4.8 kilogram |
Extended Product Type | P3N 630 TMA 630-6300 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹18,270.00
+ ₹450.00 shipping
|
|
||
|
₹18,683.41
Free delivery
|
|
||
|
₹19,057.00
Free delivery
|
|
||
|
₹20,500.97
Free delivery
|
|
||
|
₹23,057.00
Free delivery
|
|
||
|
₹23,099.68
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹18,270.00
+ ₹450.00 shipping
|
|
||
|
₹18,683.41
Free delivery
|
|
||
|
₹19,057.00
Free delivery
|
|
||
|
₹20,500.97
Free delivery
|
|
||
|
₹23,057.00
Free delivery
|
|
||
|
₹23,099.68
+ ₹100.00 shipping
|
|
Write Your Own Review