Energy Distribution
P3N 630 TMA 630-6300 4p F F InN=100%In
₹23,013.54
Product Id
1SDA116379R1
C.BREAKER FORMULA DSP P3N 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES
More about P3N 630 TMA 630-6300 4p F F InN=100%In
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P3N |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 630 ampere |
Release Type | TM |
Setting Range | 441…630 ampere |
Sub-type | P3 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | P3N 630 TMA 630-6300 4p F F InN=100%In |
Product Range | Formula DSP |
Package Gross Weight | 5.8 kilogram |
Extended Product Type | P3N 630 TMA 630-6300 4p F F InN=100%In |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹23,013.54
Free delivery
|
|
||
|
₹23,473.03
Free delivery
|
|
||
|
₹26,318.25
+ ₹100.00 shipping
|
|
||
|
₹27,410.22
+ ₹450.00 shipping
|
|
||
|
₹28,452.16
Free delivery
|
|
||
|
₹30,586.07
Free delivery
|
|
||
|
₹30,942.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹23,013.54
Free delivery
|
|
||
|
₹23,473.03
Free delivery
|
|
||
|
₹26,318.25
+ ₹100.00 shipping
|
|
||
|
₹27,410.22
+ ₹450.00 shipping
|
|
||
|
₹28,452.16
Free delivery
|
|
||
|
₹30,586.07
Free delivery
|
|
||
|
₹30,942.00
Free delivery
|
|
Write Your Own Review