Energy Distribution
P3S 630 TMA 630-6300 3p F F
₹20,450.00
Product Id
1SDA116382R1
C.BREAKER FORMULA DSP P3S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300
More about P3S 630 TMA 630-6300 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 3 |
| Country of Origin | India (IN) |
| Package Gross Weight | 4.8 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 80 kiloampere |
| Rated Uninterrupted Current (Iu) | 630 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P3S |
| Sub-type | P3 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 441…630 ampere |
| Invoice Description | P3S 630 TMA 630-6300 3p F F |
| Extended Product Type | P3S 630 TMA 630-6300 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹20,450.00 + <span class="price">₹800.00</span> shipping | ||||
| ₹25,601.28 + <span class="price">₹450.00</span> shipping | ||||
| ₹26,401.32 Free delivery | ||||
| ₹27,201.36 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹20,450.00 + <span class="price">₹800.00</span> shipping | ||||
| ₹25,601.28 + <span class="price">₹450.00</span> shipping | ||||
| ₹26,401.32 Free delivery | ||||
| ₹27,201.36 Free delivery |
Write Your Own Review


