Energy Distribution
P4N 800 TMA 800-8000 3p F F
₹28,008.55
Product Id
1SDA116398R1
C.BREAKER FORMULA DSP P4N 800 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000
More about P4N 800 TMA 800-8000 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P4N |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 800 ampere |
Release Type | TM |
Setting Range | 560…800 ampere |
Sub-type | P4 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 305 millimetre |
Package Length | 370 millimetre |
Package Height | 285 millimetre |
Invoice Description | P4N 800 TMA 800-8000 3p F F |
Product Range | Formula DSP |
Package Gross Weight | 9.6 kilogram |
Extended Product Type | P4N 800 TMA 800-8000 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹28,008.55
Free delivery
|
|
||
|
₹35,672.41
Free delivery
|
|
||
|
₹35,673.00
Free delivery
|
|
||
|
₹35,739.84
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹28,008.55
Free delivery
|
|
||
|
₹35,672.41
Free delivery
|
|
||
|
₹35,673.00
Free delivery
|
|
||
|
₹35,739.84
Free delivery
|
|
Write Your Own Review