Energy Distribution
P4S 800 TMA 800-8000 4p F F InN=100%In
₹44,774.00
Product Id
1SDA116403R1
C.BREAKER FORMULA DSP P4S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 800 I3=4000...8000 A FULLY RATED NEUTRAL
More about P4S 800 TMA 800-8000 4p F F InN=100%In
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Package Gross Weight | 14 kilogram |
| Package Height | 285 millimetre |
| Package Length | 370 millimetre |
| Package Width | 305 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 80 kiloampere |
| Rated Uninterrupted Current (Iu) | 800 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P4S |
| Sub-type | P4 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 560…800 ampere |
| Invoice Description | P4S 800 TMA 800-8000 4p F F InN=100%In |
| Extended Product Type | P4S 800 TMA 800-8000 4p F F InN=100%In |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹44,774.00 Free delivery | ||||
| ₹47,758.00 Free delivery | ||||
| ₹47,758.85 + <span class="price">₹450.00</span> shipping | ||||
| ₹49,251.31 Free delivery | ||||
| ₹50,743.78 Free delivery | ||||
| ₹56,919.00 Free delivery | ||||
| ₹69,921.94 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹44,774.00 Free delivery | ||||
| ₹47,758.00 Free delivery | ||||
| ₹47,758.85 + <span class="price">₹450.00</span> shipping | ||||
| ₹49,251.31 Free delivery | ||||
| ₹50,743.78 Free delivery | ||||
| ₹56,919.00 Free delivery | ||||
| ₹69,921.94 Free delivery |
Write Your Own Review


