Energy Distribution
SOR P1-P2 220...240 Vac-220...250 Vdc
₹1,668.00
Product Id
1SDA116447R1
SHUNT OPENING RELEASE 220...240V AC-220...250V DC FORMULA DSP P1-P2
More about SOR P1-P2 220...240 Vac-220...250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.105Kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110Â mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | SOR P1-P2 220...240 Vac-220...250 Vdc |
| Extended Product Type | SOR P1-P2 220...240 Vac-220...250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,668.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,329.86 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,570.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,619.90 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,719.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,900.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,018.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,668.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,329.86 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,570.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,619.90 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,719.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,900.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,018.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


