Energy Distribution
SOR P1-P2 24-30 Vac/dc
₹1,087.00
+ ₹100.00 shipping
Product Id
1SDA116448R1
SHUNT OPENING RELEASE 24-30V AC-DC FORMULA DSP P1-P2
More about SOR P1-P2 24-30 Vac/dc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Standards | IEC |
Product Class | Accessories |
Package Width | 110 mm |
Package Length | 140mm |
Package Height | 60mm |
Invoice Description | SOR P1-P2 24-30 Vac/dc |
Product Range | Formula DSP |
Package Gross Weight | 0.107Kilogram |
Extended Product Type | SOR P1-P2 24-30 Vac/dc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,087.00
+ ₹100.00 shipping
|
|
RoHS Information | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,087.00
+ ₹100.00 shipping
|
|
Write Your Own Review