Energy Distribution
UVR P1-P2 110-127Vac-110-125Vdc
Product Id
1SDA116452R1
UNDERVOLTAGE RELEASE 110...127V AC-110...125V DC FORMULA DSP P1-P2
More about UVR P1-P2 110-127Vac-110-125Vdc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Standards | IEC |
Product Class | Accessories |
Package Width | 110Â mm |
Package Length | 140mm |
Package Height | 60mm |
Invoice Description | UVR P1-P2 110-127Vac-110-125Vdc |
Product Range | Formula DSP |
Package Gross Weight | 0.114Kilogram |
Extended Product Type | UVR P1-P2 110-127Vac-110-125Vdc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,576.00
+ ₹450.00 shipping
|
|
RoHS Information | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,576.00
+ ₹450.00 shipping
|
|
Write Your Own Review