Energy Distribution
UVR P1-P2 220-240Vac-220-250Vdc
₹1,674.51
Product Id
1SDA116453R1
UNDERVOLTAGE RELEASE 220...240V AC-220...250V DC FORMULA DSP P1-P2
More about UVR P1-P2 220-240Vac-220-250Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.113Kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110Â mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | UVR P1-P2 220-240Vac-220-250Vdc |
| Extended Product Type | UVR P1-P2 220-240Vac-220-250Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,674.51 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,143.47 Free delivery | ||||
| ₹2,290.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,359.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹3,156.66 Free delivery | ||||
| ₹2,770.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,674.51 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,143.47 Free delivery | ||||
| ₹2,290.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,359.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹3,156.66 Free delivery | ||||
| ₹2,770.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


