Energy Distribution
YO P3-P4 110..240 Vac - 110..250 Vdc
₹2,077.39
Product Id
1SDA116459R1
SHUNT OPENING RELEASE FOR PERMANENT SERVICE 110...240V AC- 110...250V DC FORMULA DSP P3-P4
More about YO P3-P4 110..240 Vac - 110..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2Kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110Â mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | YO P3-P4 110..240 Vac - 110..250 Vdc |
| Extended Product Type | YO P3-P4 110..240 Vac - 110..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,077.39 Free delivery | ||||
| ₹1,810.12 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,222.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,157.28 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,289.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹2,688.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,077.39 Free delivery | ||||
| ₹1,810.12 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,222.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,157.28 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,289.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹2,688.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


