Energy Distribution
YO P3-P4 24...60 Vac/dc
Out of stock
Product Id
1SDA116461R1
SHUNT OPENING RELEASE FOR PERMANENT SERVICE 24...60V AC-DC FORMULA DSP P3-P4
More about YO P3-P4 24...60 Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.15Kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110Â mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | YO P3-P4 24...60 Vac/dc |
| Extended Product Type | YO P3-P4 24...60 Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


