Energy Distribution
YU P3-P4 220..240 Vac - 220..250 Vdc
₹3,253.54
Product Id
1SDA116466R1
UNDERVOLTAGE RELEASE 220...240V AC- 220...250V DC FORMULA DSP P3-P4
More about YU P3-P4 220..240 Vac - 220..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.113Kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110Â mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | YU P3-P4 220..240 Vac - 220..250 Vdc |
| Extended Product Type | YU P3-P4 220..240 Vac - 220..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,253.54 + <span class="price">₹450.00</span> shipping | ||||
| ₹4,373.67 Free delivery | ||||
| ₹4,673.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹6,440.47 Free delivery |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,253.54 + <span class="price">₹450.00</span> shipping | ||||
| ₹4,373.67 Free delivery | ||||
| ₹4,673.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹6,440.47 Free delivery |
Write Your Own Review


