Energy Distribution
KLC P1 KEY LOCK RONIS SEV.OP. X C.BREA.
Out of stock
Product Id
1SDA116476R1
KEY LOCK RONIS 622 SEVERAL IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER FORMULA DSP P1
More about KLC P1 KEY LOCK RONIS SEV.OP. X C.BREA.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.08Kilogram |
| Package Height | 20mm |
| Package Length | 200mm |
| Package Width | 150mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | KLC P1 KEY LOCK RONIS SEV.OP. X C.BREA. |
| Extended Product Type | KLC P1 KEY LOCK RONIS SEV.OP. X C.BREA. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


