Energy Distribution
RHD P1-P2 STAND. DIRECT
₹815.03
Product Id
1SDA116477R1
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FORMULA DSP P1-P2
More about RHD P1-P2 STAND. DIRECT
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Standards | IEC |
Product Class | Accessories |
Package Width | 105mm |
Package Length | 150mm |
Package Height | 95mm |
Invoice Description | RHD P1-P2 STAND. DIRECT |
Product Range | Formula DSP |
Package Gross Weight | 0.4Kilogram |
Extended Product Type | RHD P1-P2 STAND. DIRECT |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹815.03
Free delivery
|
|
||
|
₹815.62
Free delivery
|
|
RoHS Information | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹815.03
Free delivery
|
|
||
|
₹815.62
Free delivery
|
|
Write Your Own Review