Energy Distribution
RHD P4 STAND. DIRECT
Out of stock
Product Id
1SDA116480R1
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT ON C.BREAKER FORMULA DSP P4
More about RHD P4 STAND. DIRECT
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Standards | IEC |
Product Class | Accessories |
Package Width | 105mm |
Package Length | 150mm |
Package Height | 95mm |
Invoice Description | RHD P4 STAND. DIRECT |
Product Range | Formula DSP |
Package Gross Weight | 0.24Kilogram |
Extended Product Type | RHD P4 STAND. DIRECT |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) |
RoHS Information | Click Here |
---|
Write Your Own Review