Energy Distribution
RHE P1-P2 STAND. RETURNED 250mm
₹1,082.53
Product Id
1SDA116483R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=250 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FORMULA DSP P1-P2
More about RHE P1-P2 STAND. RETURNED 250mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.762Kilogram |
| Package Height | 120mm |
| Package Length | 485mm |
| Package Width | 125mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | RHE P1-P2 STAND. RETURNED 250mm |
| Extended Product Type | RHE P1-P2 STAND. RETURNED 250mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,082.53 Free delivery | ||||
| ₹756.38 + <span class="price">₹450.00</span> shipping | ||||
| ₹788.59 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,227.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,150.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,191.56 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,691.66 Free delivery | ||||
| ₹1,305.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,485.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,082.53 Free delivery | ||||
| ₹756.38 + <span class="price">₹450.00</span> shipping | ||||
| ₹788.59 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,227.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,150.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,191.56 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,691.66 Free delivery | ||||
| ₹1,305.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,485.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


